Caterpillar 313FL

Caterpillar 313FL

Price
136,700 USD
Year
2016
Working hours
1612 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL
CategoryCrawler Excavators
Serial NumberDJE00212
Unit NumberEQ0060932
Catalog NumberCU2510707
Manufacturing Year2016
Hours1612 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$136,700
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information15' 3" BOOM
28" TG SHOES
9' 10" STICK
FINE SWING CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone