Caterpillar 313FL GC

Caterpillar 313FL GC

Price
On Request
Year
2018
Working hours
68 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL GC
CategoryCrawler Excavators
Serial NumberHDK10158
Unit NumberEQ0068685
Catalog NumberCU4311038
Manufacturing Year2018
Hours68 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information15' 3" BOOM
PATTERN CHANGER
28" TG TRACK
9' 10" HD STICK
COMBINED CIRCUIT PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone