Caterpillar 313FL GC

Caterpillar 313FL GC

Price
115,000 USD
Year
2016
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL GC
CategoryCrawler Excavators
Serial NumberHDK00252
Unit Number15NE0933
Catalog NumberCU4273180
Manufacturing Year2016
Hours900 h
CountryUnited States
LocationBeaumont, TX
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Additional Information*313F L GC HYD EXCAVATOR
*BATTERY, STANDARD
*BOOM PKG
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*CHANGER, HAND CTRL 2-WAY ANSI
*COUNTERWEIGHT, 5,400 LBS
*FAN, FIXED
*FRAME, BASE
*GUARD, TRACK GUIDING, CENTER
*INSTRUCTIONS CAB, ANSI
*INSTRUCTIONS OUTSIDE, ANSI
*JOYSTICK STANDARD PKG
*MIRROR, RIGHT SIDE
*PILOT LINES, STD
*RADIATOR SCREEN
*REGIONAL PKG, ADSD-N/CNDA
*SEAT, H-BACK, SUSPENSION
*STICK, 9'10" W/AUX. MOUNT
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone