Caterpillar 313F L

Caterpillar 313F L

Price
219,000 USD
Year
2017
Working hours
12 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F L
CategoryCrawler Excavators
Serial NumberPRG10074
Unit NumberEQ101193
Catalog NumberCU4300296
Manufacturing Year2017
Hours12 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
Additional InformationTRAVEL PEDALS W/ FOOT PEDALS
REARVIEW CAMERA
*COUNTERWEIGHT MACHINE
GEITH DIG BUCKET
*SUN VISOR, FRONT
STICK, 9'10"
28" TRIPLE BAR GROUSER STEEL TRACKS
TRIPLE BAR GROUSER STEEL TRACKS
BOOM, REACH
ENCLOSED CAB W/HVAC CONTROLS
COMBINED CIRCUIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone