Caterpillar 312EL

Caterpillar 312EL

Price
135,000 USD
Year
2014
Working hours
3174 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01033
Unit Number001305680
Catalog NumberCU2033812
Manufacturing Year2014
Hours3174 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Additional Information312EL HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
ASHTRAY
BUCKET-GD, 36 0.69 YD3
CAB STD PKG
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, THUMB PKG
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 4,850LBS
FRAME, BASE, LONG U/C
GUARD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING, CENTER
HANDRAIL & PLATFORM HANDRAIL
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, RH BOOM
LINES-HP PKG (R-BM/9'10 STK)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10 STK HD PKG THUMB
R-CYLINDER PKG
REGIONAL PKG REGULATED, NACD
SEAT,H-BACK,HEATER,S/AIR,COOL
SIDE CUTTER, GENERAL PURPOSE
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TIP, LONG
TRACK, 28 TG W/STEP (GLT)
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Overall good appearance
  • Yes@ last service
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRt rear door minor cosmetics
  • Good
  • Good
  • Good
  • GoodCosmetic marks
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • N/A
  • Full
  • Radio installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Red
  • Engine runs well
  • Normal
  • Normal
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Starts and charges well
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • GoodRod scratched, not leaking
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2 speed travel
  • Operates well
  • Normal
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Overall good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodWith edge welded on
  • No
  • Cat
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front100 mm100 mm5656
Carrier Rollers Rear100 mm100 mm5656
Idlers Front19 mm19 mm2424
Links89 mm89 mm1818
Pins & Bushings (External)48 mm48 mm7676
Track Roller 317 mm17 mm3535
Track Roller 517 mm17 mm3535
Track Roller 617 mm17 mm3535
Track Roller 717.5 mm17.5 mm4545
Track Shoes (Width)18 mm18 mm1919
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number4I-7475-76
Notes - UNDERCARRIAGELower center track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes28 TG Shoes
Pins & Bushings (Internal)689 mm689 mm2525
Segments7676
Track Roller 117.5 mm17.5 mm4545
Track Roller 217 mm17 mm3535
comments, misc. repairs, general remarks
  • Inspection done @ 2232 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone