Caterpillar 312EL

Caterpillar 312EL

Price
155,000 USD
Year
2015
Working hours
1988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01203
Unit NumberEQ015554
Catalog NumberCU2295937
Manufacturing Year2015
Hours1988 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF LANE1 A
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
GUARD, TRACK GUIDING, CENTER
LIGHT, BOOM RIGHT SIDE
CHANGER, HAND CONTROL 2-WAY
RAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, SUSPENSION
LIGHTING, CAB (HALOGEN)
312EL HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
TRACK, 24" TG (GLT)
BATTERY, COLD WEATHER
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER
VALVE, HYDRAULIC TCS
COUNTERWEIGHT, 4,850LBS
TANK, FUEL
TOOL CTRL STP MP PKG
PANEL, STD START SWITCH
HANDRAIL
HIGH AMBIENT PKG
R-BOOM, 9'2" STICK HD PKG
SUPPORT, AUX LINES, R-BOOM
LINES-HP PKG (R-BM/9'2" STK)
R-CYLINDER PKG
LINES-QC PKG (R-BM/9'2" STK)
LINES-MP PKG (R-BM/9'2" STK)
SWIVEL, STANDARD
FRAME, BASE, LONG U/C
CAB STD PKG
312E L HEX NACD DCA2
GUARD HD BOTTOM PKG
REGIONAL PKG REGULATED, NACD
CTRL, CAT PIN GRABBER COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Overall good appearance
  • YesDuring last service
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFew minor scratches
  • Good
  • GoodMinor ding
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and no back up camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Normal
  • Normal
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Overall good
  • MJH28407
  • 36"
  • Good
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front111 mm111 mm66
Carrier Rollers Rear111 mm111 mm66
Idlers Front19 mm19 mm2424
Links90 mm90 mm11
Pins & Bushings (External)49.5 mm49.5 mm3232
Pins & Bushings (Internal)687 mm687 mm1010
Segments3232
Track Roller 516 mm16 mm2020
Track Roller 616 mm16 mm2020
Track Roller 716 mm16 mm2020
Track Shoes (Width)20 mm20 mm11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTarck adjusters good
Link Part Number4I7475 & 76
Notes - UNDERCARRIAGE 1Lower center track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes24" TG Shoes
Track Roller 116 mm16 mm2020
Track Roller 216 mm16 mm2020
Track Roller 316 mm16 mm2020
comments, misc. repairs, general remarks
  • Inspection performed @ 968 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone