Caterpillar 312EL

Caterpillar 312EL

Price
140,000 USD
Year
2014
Working hours
1750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00875
Unit Number001304770
Catalog NumberCU2033775
Manufacturing Year2014
Hours1750 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
TIP, LONG
GUARD, TRACK GUIDING, CENTER
LIGHT, RH BOOM
CHANGER, HAND CONTROL 2-WAY
SEAT,H-BACK,HEATER,S/AIR,COOL
312EL HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
QUICK DRAINS, READY (OIL)
ASHTRAY
VALVE, HYDRAULIC
FRAME, BASE, LONG U/C
WASHER, WINDSHIELD UPPER/LOWER
TANK, FUEL
COUNTERWEIGHT, 4,850LBS
GUARD VANDALISM PKG
REGIONAL PKG REGULATED (NACD)
PANEL, STD START SWITCH
COOLING, HIGH AMBIENT PKG
CIRCUIT, THUMB PKG
HANDRAIL & PLATFORM HANDRAIL
CAB STD PKG
GUARD BOTTOM PKG
SIDE CUTTER, GENERAL PURPOSE
LINES-HP, REACH BOOM
COLD WEATHER STARTING PKG
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
R-CYLINDER PKG
TRACK, 28 TG W/STEP (GLT)
BUCKET-GD, 36 0.69 YD3
R-BOOM, 9'10 STK HD PKG THUMB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodFew scratches .
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOne small dent on front of tool box.
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Bucket needs to be shimed tighter to stick
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1101101212
Carrier Rollers Rear110 mm110 mm1212
Idlers Front19 mm19 mm2424
Links91 mm91 mm11
Pins & Bushings (External)49 mm49. Mm2424
Pins & Bushings (Internal)686 mm686 mm11
Track Roller 116 mm16 mm2020
Track Roller 216 mm16 mm2020
Track Roller 316 mm16 mm2020
Track Roller 516 mm16 mm2020
Track Roller 616 mm16 mm2020
Track Roller 716 mm16 mm2020
Track Shoes (Width)18 mm18 mm1919
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number4I7475 & 76
Links46 section
Track Shoes28" wide
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone