Caterpillar 312EL

Caterpillar 312EL

Price
94,700 USD
Year
2012
Working hours
2873 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00477
Unit NumberEQ0064659
Catalog NumberCU2510713
Manufacturing Year2012
Hours2873 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$94,700
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information15' 3" REACH BOOM
28" TG SHOES
HI-AMBIENT COOLING
PATTERN CHANGER
TIER 4 INTERIM COMPLIANT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Good
cooling system
  • No
  • Good
electrical, starting and charging system
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone