Caterpillar 312EL

Caterpillar 312EL

Price
98,889 USD
Year
2015
Working hours
3452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberWEY00625
Unit NumberWEY00625
Catalog NumberCU4355159
Manufacturing Year2015
Hours3452 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$98,889
Tax (19%)$18,789
Price Including Tax$117,678
Features
Additional InformationUNDERCARRIAGE TRACK BUSHINGS: 60 %
BUCKET 2 CONDITION: 60 %
UNDERCARRIAGE IDLERS: 65 %
UNDERCARRIAGE SPROCKETS: 65 %
UNDERCARRIAGE TRACK LINKS: 70 %
TRACK SHOES (PADS) WIDE: 700 MM
BUCKET CONDITION: 60 %
TRACK SHOES (PADS) CONDITION: 65 %
CUTTING WIDTH: 1800 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 75 %
ENGINEPOWER: 95 HP
CUTTING WIDTH: 1150 MM
OPERATING WEIGHT: 14.2 T
LENGTH OF STICK: 2450 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone