Caterpillar 312EL

Caterpillar 312EL

Price
187,000 USD
Year
2015
Working hours
818 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01363
Unit NumberM436852
Catalog NumberCU2213416
Manufacturing Year2015
Hours818 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$187,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG REGULATED, NACD
CONTROL, FINE SWING
INSTRUCT, NORTH AMERICA ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 9'10" STICK HD PKG
BOOM, REACH 4.65M (15'3") HD
STICK, R3.0M (R9'10") HD
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT
TRACK, 20" TG W/RUBBER PAD
AIR CLEANER, HIGH EFFICIENCY
AUXILIARY READY STP PKG
GUARD, TRACK GUIDING, CENTER
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
AUXILIRY READY
PEDAL, STRAIGHT TRAVEL
COLD WEATHER STARTING PKG
VALVE, HYDRAULIC TCS
BATTERY, COLD WEATHER
TERMINALS, JUMP START
CAB-ROPS,70/30,W/VANDL-GBOSS
CAB DUAL EXIT PKG
HATCH, OPENABLE ROOF (DUAL)
WIPER-RADIAL W/LOWER WIPER
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
RADIO, 24V AM/FM
SUN, SHADE
TANK, FUEL
HIGH AMBIENT PKG
WASHER, WINDSHIELD UPPER/LOWER
CAMERA, REAR VIEW PKG
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
FAN, VARIABLE SPEED
ENGINE HOOD
FRAME, BASE, LONG U/C BLADE
SWIVEL, BLADE
GUARD, TRAVEL MOTOR, STDR
COUNTERWEIGHT, 4,850LBS
BUMPER, SIDE STEEL
LIGHT, RH BOOM
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
INSTRUCTIONS, ENGLISH
INSTALLATION, BLADE, OC
BLADE, 8'6"
QUICK DRAINS, READY (OIL)
GUARD, SWIVEL
INCLUDES UP TO A 24" GP BUCKET
PARTIAL FIELD INST KIT, PGC IN
COUPLER, HYDRAULIC PIN GRABBER
0P0800/406 SM 7/21/17
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone