Caterpillar 312EL

Caterpillar 312EL

Price
115,500 USD
Year
2015
Working hours
1830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01435
Unit NumberNM71743
Catalog NumberCU2250799
Manufacturing Year2015
Hours1830 h
CountryUnited States
LocationSpringfield, OR
Pricing
Price Excluding Tax$115,500
Tax-
Price Including Tax-
Features
Additional InformationEIN DY5N89
AIR CLEANER, STANDARD CGC
ASHTRAY
BUMPER, SIDE STEEL
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 4,850LBS
COUPLER, PIN GRABBER W/O PIN
CTRL, CAT PIN GRABBER COUPLER
FRAME, BASE, LONG U/C
GRADE CONTROL, DEPTH AND SLOPE
GUARD HD BOTTOM PKG
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HIGH AMBIENT PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, RH BOOM
LIGHTING, CAB (HALOGEN)
LINES-HP PKG (R-BM/9'10" STK)
LINES-MP PKG (R-BM/9'10" STK)
LINES-QC PKG (R-BM/9'10" STK)
PANEL, STD START SWITCH
PSM PRO LINK THUMB S/N PMZ05019
R-BOOM, 9'10" STICK HD CGC PKG
R-CYLINDER CGC PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG REGULATED, NACD
ROLL ON-ROLL OFF W/BKT QC SHEX
SEAT,H-BACK,HEATER,S/AIR,COOL
SENSOR MOUNT, CGC/SC
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TOOL CTRL STP MP PKG
TRACK, 28" TG W/STEP (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL W/LOWER WIPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone