Caterpillar 312EL

Caterpillar 312EL

Price
163,000 USD
Year
2015
Working hours
1301 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01321
Unit Number436854
Catalog NumberCU2157554
Manufacturing Year2015
Hours1301 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$163,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
TIER 4 INTERIM
PRODUCT LINK,PL321,SATELLITE
REGIONAL PKG REGULATED, NACD
CONTROL, FINE SWING
INSTRUCT, NORTH AMERICA ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 9'10" STICK HD PKG
BOOM, REACH 4.65M (15'3") HD
STICK, R3.0M (R9'10") HD
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT
GUARD, TRACK GUIDING, CENTER
TRACK, 20" TG W/RUBBER PAD
MAT, FLOOR, RH PEDAL
AUXILIARY READY STP PKG
PEDAL, STRAIGHT TRAVEL
JOYSTICK, ONE BUTTON
VALVE, HYDRAULIC TCS
AUXILIRY READY
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
CAB DUAL EXIT PKG
BATTERY, COLD WEATHER
WIPER-RADIAL W/LOWER WIPER
CAB-ROPS,70/30,W/VANDL-GBOSS
SUN, SHADE
PANEL, STD START SWITCH
HATCH, OPENABLE ROOF (DUAL)
RADIO, 24V AM/FM
CAMERA, REAR VIEW PKG
TANK, FUEL
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
ENGINE HOOD
GUARD HD BOTTOM PKG
HIGH AMBIENT PKG
FAN, VARIABLE SPEED
COUNTERWEIGHT, 4,850LBS
FRAME, BASE, LONG U/C BLADE
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, STDR
LIGHT, RH BOOM
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
SWIVEL, BLADE
INSTALLATION, BLADE, OC
BLADE, 8'6"
QUICK DRAINS, READY (OIL)
BUMPER, SIDE STEEL
GUARD, SWIVEL
INCLUDES UP TO A 24" GP BUCKET
0P0800/1094 MWL 8/28/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone