Caterpillar 312EL

Caterpillar 312EL

Price
115,000 USD
Year
2012
Working hours
2560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00490
Unit Number001304170
Catalog NumberCU2033768
Manufacturing Year2012
Hours2560 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
GUARD, TRACK GUIDING, CENTER
HALOGEN LIGHT, R-BOOM
CHANGER, HAND CONTROL 2-WAY
RAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, SUSPENSION
LIGHTING, CAB (HALOGEN)
312EL HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
QUICK DRAINS, READY (OIL)
VALVE, HYDRAULIC
SWIVEL, STANDARD
CONTROL, CENTER-LOCK COUPLER
FRAME, BASE, LONG U/C
WASHER, WINDSHIELD UPPER/LOWER
COUNTERWEIGHT, 4,850LBS
TANK, FUEL
REGIONAL PKG REGULATED (NACD)
PANEL, STD START SWITCH
COOLING, HIGH AMBIENT PKG
CIRCUIT, THUMB STP TWJ PKG
HANDRAIL
CAB STD PKG
COLD WEATHER STARTING PKG
GUARD HD BOTTOM PKG
SUPPORT, AUX LINES, R-BOOM
LINES-HP, REACH BOOM
312EL HEX NACD DCA3
LINES-QC PKG (R-BM/9'10 STK)
R-BOOM, 9'10 STK HD PKG THUMB
TRACK, 28 TG W/STEP (GLT)
R-CYLINDER PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • Needs o-rings put at end of stick to help keep dirt off bearings and pins.
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Bucket has an edge welded on teeth.
  • 24"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front11111166
Carrier Rollers Rear11111166
Idlers Front18181212
Links909011
Pins & Bushings (External)49494848
Pins & Bushings (Internal)6886882020
Track Roller 116162020
Track Roller 216162020
Track Roller 316162020
Track Roller 516162020
Track Roller 616162020
Track Roller 716162020
Track Shoes (Width)18181919
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number4i7476
Links46 section
Track Shoes271/2 wide
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone