Caterpillar 312EL

Caterpillar 312EL

Price
130,700 USD
Year
2016
Working hours
2006 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01528
Unit NumberEQ0051128
Catalog NumberCU2510711
Manufacturing Year2016
Hours2006 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$130,700
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information15' 3" REACH BOOM
HI-AMBIENT COOLING
28" TG SHOES
FINE SWING CTRL
9' 10" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone