Caterpillar 312EL

Caterpillar 312EL

Price
92,000 USD
Year
2012
Working hours
5506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00279
Unit Number556070
Catalog NumberCU4288727
Manufacturing Year2012
Hours5506 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$92,000
Tax-
Price Including Tax-
Features
Additional Information**

BUCKET-GP, 36", QUEST
CAT 312EL HYDRAULIC EXCAVATOR
CHANGER, HAND CONTROL 2-WAY
COUNTERWEIGHT, 4850LB
COUPLER, CENTER-LOCK PIN GRAB
LINES-QC PKG (R-BM/9'2" STK
R-BOOM, 9'2" STICK HD PKG
TIP, PENETRATION PLUS
TOOL CTRL STP MP PKG
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone