Caterpillar 312EL

Caterpillar 312EL

Price
145,000 USD
Year
2015
Working hours
1413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01517
Unit NumberEQ013540
Catalog NumberCU2302973
Manufacturing Year2015
Hours1413 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF LANE1 A
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
GUARD, TRACK GUIDING, CENTER
LIGHT, BOOM RIGHT SIDE
CHANGER, HAND CONTROL 2-WAY
RAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, SUSPENSION
LIGHTING, CAB (HALOGEN)
312EL HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
TRACK, 28" TG W/STEP (GLT)
BATTERY, COLD WEATHER
WIPER-RADIAL, FRONT 70/30
VALVE, HYDRAULIC
COUNTERWEIGHT, 4,850LBS
TANK, FUEL
JOYSTICK STANDARD STP PKG
PANEL, STD START SWITCH
R-BOOM, 9'10" STICK HD PKG
HANDRAIL
FRAME, BASE, LONG U/C
R-CYLINDER PKG
REGIONAL PKG REGULATED, NACD
SWIVEL, STANDARD
HIGH AMBIENT PKG
CAB STD PKG
312E L HEX AM-N DCA1
GUARD, BOTTOM HD PKG
CTRL, CAT PIN GRABBER COUPLER
WASHER, WINDSHIELD UPPER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/2 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Cat
  • 36"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front99 mm99 mm6060
Carrier Rollers Rear99 mm99 mm6060
Idlers Front18.5 mm18.5 mm1212
Links90 mm90 mm11
Pins & Bushings (External)50 mm50 mm88
Pins & Bushings (Internal)687 mm687 mm1010
Track Roller 116 mm16 mm2020
Track Roller 216 mm16 mm2020
Track Roller 316 mm16 mm2020
Track Roller 516 mm16 mm2020
Track Roller 616 mm16 mm2020
Track Roller 716 mm16 mm2020
Track Shoes (Width)19 mm19 mm1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number4I7475-76
Track Shoes27 1/2 wide
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone