Caterpillar 312E

Caterpillar 312E

Price
102,863 USD
Year
2014
Working hours
192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E
CategoryCrawler Excavators
Serial NumberGAC00943
Unit NumberEQ037484
Catalog NumberCU4320412
Manufacturing Year2014
Hours192 h
CountryNew Zealand
LocationChristchurch
Pricing
Price Excluding Tax$102,863
Tax (15%)$15,429
Price Including Tax$118,292
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional Information500MM TRIPLE GROUSER SHOES
884MM DIG BUCKET
AUXILIARY LINES
CAT COUPLER
HIGH BACK SUSPENSION SEAT
LOAD CHECK VALVES
REAR VIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Goughs Used Equipment
New Zealand
Telephone:+64 3 983 2498
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone