Caterpillar 312E

Caterpillar 312E

Price
On Request
Year
2014
Working hours
1406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E
CategoryCrawler Excavators
Serial NumberPZL00789
Unit Number21814420
Catalog NumberCU4364280
Manufacturing Year2014
Hours1406 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional InformationCLEAN EMISSIONS MODULE
CAB
LINES-HP PKG
WASHER, WINDSHIELD UPPER
PANEL, STD START SWITCH
BATTERY, STANDARD
HYD VLV, TCS PKG BLCV/SLCV
SEAT, H-BACK, SUSPENSION
LIGHTING, CAB (HALOGEN)
SUPPORT, AUX LINE
SWIVEL, STANDARD
WIPER-RADIAL, FRONT 70/30
STICK, 9'10"
PUMP, ELECTRIC REFUELING
GUARD BOTTOM PKG
COOLING, HIGH AMBIENT PKG
FRAME, BASE
CIRCUIT, HAMMER PKG
HALOGEN LIGHT, R-BOOM
CONTROL, FINESWING
PREFILTER, AIR (INTEGRATE)
ACCUMULATOR
SUN, SHADE
312E HYDRAULIC EXCAVATOR
FILM, SOUND
BOOM, REACH, 15'3"
312E HEX DCA
TRACK, 28"; TG W/STEP (GLT)
BELT, SEAT, 2"; RETRACTABLE
LINKAGE, BKT
CAMERA, REAR VIEW PKG W/GR
TANK, FUEL, REFUELING PUMP
R-CYLINDER
COUNTERWEIGHT, 4850LB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone