Caterpillar 312E L

Caterpillar 312E L

Price
149,000 USD
Year
2013
Working hours
966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E L
CategoryCrawler Excavators
Serial NumberMJD00615
Unit NumberS055360
Catalog NumberCU4320114
Manufacturing Year2013
Hours966 h
CountryUnited States
LocationSyracuse, NY
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional InformationACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3 RETRACTABLE
BOOM, REACH 15'3 HD
BUCKET-SD, 36 0.69 CYD
BUMPER, SIDE STEEL
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL,FINE SWING
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 4,850LBS
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
FAN, VARIABLE SPEED
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK MOTOR
HATCH, OPENABLE ROOF
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LINES-HP, REACH BOOM
MAT, FLOOR
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
R-CYLINDER PKG
RADIO, 24V AM/FM
SEAT, H-BACK, SUSPENSION
STICK, R9'10 HD
SUN, SHADE
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TERMINALS, JUMP START
TOOL CTRL PKG
TRACK, 28 TG W/STEP (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOWER
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
ROLL ON-ROLL OFF
GUARD, TRACK GUIDING, CENTER
ASHTRAY
TIP, PENETRATION PLUS
GUARD BOTTOM PKG
SIDE CUTTER, GENERAL PURPOSE
CAB STD PKG
REGIONAL PKG REGULATED (NACD)
FRAME, BASE, LONG U/C
ENGINE S/N C7N06078
CYLINDER, BKT
CAMERA,REAR VIEW, MIRRORS(RH)
CIRCUIT, COMBINED
LINKAGE, BKT W/O LIFT
WIPER-RADIAL W/LOWER WIPER
R-BOOM, 9'10 STICK HD PKG
LINES-HP PKG (R-BM/9'10 STK)
LINES-HP, R9'10 STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone