Caterpillar 312E L

Caterpillar 312E L

Price
112,500 USD
Year
2012
Working hours
1076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E L
CategoryCrawler Excavators
Serial NumberMJD00413C
Unit NumberEQ109697C
Catalog NumberCU4338116
Manufacturing Year2012
Hours1076 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$112,500
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
Additional Information312E
ENCLOSED CAB W/HVAC CONTROLS
2-SPEED
PATTERN CONTROL CHANGER
CAT C4.4 DIESEL ENGINE
CLEAN EMISSIONS MODULE - TIER 4 INTERIM
CATWALKS
TRAVEL ALARM
BACK UP CAMERA
*RAIN PROTECTOR, CAB FRONT
*STRAIGHT TRAVEL PEDAL
CAT 42" GD LINKAGE 1.00 CYD BUCKET
COLD WEATHER STARTING
CTW - 4850 LB.
CAT 28" TRIPLE GROUSER STEEL TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone