Caterpillar 312D

Caterpillar 312D

Price
67,500 USD
Year
2010
Working hours
3800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312D
CategoryCrawler Excavators
Serial NumberPHH00200
Unit NumberEQ077698
Catalog NumberCU4349611
Manufacturing Year2010
Hours3800 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$67,500
Tax-
Price Including Tax-
Features
Additional Information312
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Good
  • FairLower guard bends
  • Good
  • Good
  • Good
  • Good
  • FairBoth bent
  • FairNo hood prop rod or hardware
  • Good
  • Good
  • Good
  • FairBoth skirts dented
  • Fair2 bent
  • No
  • No
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • FairLine through it
  • Good
  • Good
  • FairTorn
  • Good
  • FairRear glass seal
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Good
  • PoorBoth inop
  • Yes
  • No
  • No
  • 1/4
  • Radio inop. Rear camera installed
engine
  • FairNoisy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • FairRt leaking, left seeping
  • FairScared but not leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNoticeable wear
  • Good
  • Good
  • Good
  • Operates well. I do not see an HPCU installed and the control pattern is backwards
  • Dipstick broken
boom
  • Good
  • Fair
  • Fair
  • Notable wear
stick
  • Fair
  • GoodMinor lower end cosmetics
  • Fair
  • Notable wear
bucket
  • Good
  • PoorNoticeable wear
  • Fair
  • Good
  • Good
  • Fair
  • YesWorking hyd. coupler
  • Scott
  • Scott
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front108 mm112 mm241
Idlers Front22 mm22 mm8080
Links94 mm94 mm1818
Pins & Bushings (External)50 mm50 mm8282
Pins & Bushings (Internal)691 mm691 mm4040
Segments8282
Track Roller 125 mm130
Track Roller 322 mm24 mm106125
Track Roller 422 mm24 mm106125
Track Roller 624 mm24 mm125125
Track Shoes (Width)2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
LinksNon-Cat
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Left front bottom roller bad
Notes - UNDERCARRIAGE 2This is NOT a long undercarriage machine
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
SegmentsNon-Cat
Track Shoes28" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 4350 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone