Caterpillar 312

Caterpillar 312

Price
21,612 USD
Year
1997
Working hours
12489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312
CategoryCrawler Excavators
Serial Number6BL01607
Unit Number22040717
Catalog NumberCU4355247
Manufacturing Year1997
Hours12489 h
CountryFrance
LocationMontpellier / Vendargues, 34
Pricing
Price Excluding Tax$21,612
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
boom
  • 4.65 M
stick
  • 2M
bucket
  • ATTACHE RAPIDE VERARCHTERT CW20SH HYDRAULIQUE
  • CURAGE 1800 MM 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30%
Track Shoes500 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone