Caterpillar 311FLRR

Caterpillar 311FLRR

Price
150,700 USD
Year
2016
Working hours
1548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00380
Unit NumberEQ0066098
Catalog NumberCU2527921
Manufacturing Year2016
Hours1548 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$150,700
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information14' 1" R BOOM
24" TG TRACK
9' 2" HD STICK
FINE SWING
PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone