Caterpillar 311FLRR

Caterpillar 311FLRR

Price
94,024 USD
Year
2014
Working hours
2352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00164
Unit NumberE123907
Catalog NumberCU2256445
Manufacturing Year2014
Hours2352 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$94,024
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
GUARDING
STICK LENGTH: 9'2"
TRACK SHOE WIDTH/TYPE: 28" TG W/ STEP
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone