Caterpillar 311FLRR

Caterpillar 311FLRR

Price
149,500 USD
Year
2014
Working hours
918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00131
Unit NumberR18360
Catalog NumberCU4261372
Manufacturing Year2014
Hours918 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$149,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationTIER 4 FINAL
8'10" LEVELING BLADE
*COMBINED CIR STP PKG
STICK, R2.8M (9'2") HD
TRACK 700MM TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone