Caterpillar 311FLRR

Caterpillar 311FLRR

Price
114,448 USD
Year
2016
Working hours
1394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00444
Unit NumberE132718
Catalog NumberCU2487818
Manufacturing Year2016
Hours1394 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$114,448
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
BLADE, LEVELING
BOOM LENGTH: 9'2"
BOOM, ONE PIECE
ENCLOSED CAB
GUARDING
STICK LENGTH:
TRACK SHOE WIDTH/TYPE: 24" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone