Caterpillar 311FLRR

Caterpillar 311FLRR

Price
165,000 USD
Year
2017
Working hours
587 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00476
Unit Number447508
Catalog NumberCU2560187
Manufacturing Year2017
Hours587 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Additional InformationMIRROR, CAB, W/O GUARD
BLADE, 8'2"
BOOM BLCV/SLCV PKG
BRACKET GP N
BUCKET CYL/LINKAGE PKG
BUCKET-SD, 30" 0.54 YD3
BUMPER, SIDE STEEL
C3.4 ENGINE
CAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER PKG
COMBINED CIR STP B/SLCV PKG
CONNECTOR LINES, THUMB N
CONTROL, BLADE, W/PUMP
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COUPLER, HYDRAULIC PINGRABBER
COVER, CTRL VALVE STD
CTRL, CAT PIN GRABBER COUPLER
ENGINE HOOD
FAN, FIXED
FRAME, BASE, BLADE
FRONT LINES, W/ PGQC CONTROL
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
LIGHT, BOOM RIGHT SIDE
LINES, CONNECTOR, PIN GRABBER
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
LINES-QC, 9'2" STICK
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
PILOT LINES, BLADE
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
REGIONAL PKG, ADSD-N/CNDA
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTER, GENPURPOSE
STICK, R9'2" HD
SUN SCREEN
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
THUMB GP
TIP, PENETRATION PLUS
TRACK, 20" T.G. W/RUBBER PAD
0P0800/586 GD 11/27/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone