Caterpillar 311FLRR

Caterpillar 311FLRR

Price
127,500 USD
Year
2013
Working hours
2888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00124
Unit Number001500750
Catalog NumberCU2118996
Manufacturing Year2013
Hours2888 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$127,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information10' BI-DIRECTIONAL CONVEYOR W/6" SHIFT
10' ROAD WIDENER
115CS30525
2 WHEEL DRIVE & 2 WHEEL STEER
2' TO 3' TELESCOPING STRIKE OFF GRP.
2,300 LBS. CWT. KIT GRP.
2ND 2' TO 3' TELESCOPING STRIKE OFF GRP.
2ND OUTER EDGE PLATE & SUPPORT GRP.
336F L HEX AM-N DCA1A
6' PAVING PKG. (1',2' & 3' TOOLS)
CAT 3.4 T4F ENGINE
GRADE & SLOPE PREP GRP.
HINGE SECTION GRP.
HYDRAULIC 12 KW GENERATOR GRP.
HYDRAULICALL ADJUSTABLE PUSH ROLLER 14" GRP.
HYDRAULICALLY RAISE & LOWER FRONT HOPPER 14" GRP.
INDUSTRIAL CHARGER
LED STROBE LIGHT GRP.
OPPOSITE SIDE HYDRAULICS & SUPPORT GRP.
OSCILLATING PUSH ROLLERS
REAR WHEEL DRIVE & STEER GRP.
SPRAY DOWN SYSTEM GRP.
W/_SB 350 GRAY 480/3/60 AC1000
WEILER W530A ROAD WIDENER
WORK LIGHTS GRP.
Z80/60
FULL TRACK GUARDS
6015B ME BACKHOE UNIT W/ CAT C27 TIER 4 FINAL
PRODUCT LINK - CELLULAR, VIMS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Overall good appearance
  • YesDuring last service
  • No
  • GoodTool box step minor bend
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft bent
  • FairMinor cover cosmetics
  • Good
  • Good
  • Good
  • GoodVery minor denting
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Full
  • Working rear camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Normal
  • Normal
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Full
  • Good
  • Good
attachments / work tools
  • Minor cosmetics and overall good
  • Blade Asse.
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Overall good
  • Good
  • Good
  • Good
bucket
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • No
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 117.5 mm17.5 mm4545
Carrier Rollers Front106 mm106 mm3232
Idlers Front19 mm19 mm2424
Links89.5 mm89.5 mm99
Pins & Bushings (External)50 mm50 mm1616
Pins & Bushings (Internal)688.5 mm68.58 mm2020
Segments1616
Track Shoes (Width)19 mm19 mm1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number4I7475-76
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes24" TG Shoes
Track Roller 217 mm17 mm4040
Track Roller 317 mm17 mm4040
Track Roller 517 mm17 mm4040
Track Roller 617.5 mm17.5 mm4545
comments, misc. repairs, general remarks
  • Inspection performed @ 2759 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone