Caterpillar 311FLRR

Caterpillar 311FLRR

Price
110,000 USD
Year
2015
Working hours
2210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00280
Unit NumberPKCW280
Catalog NumberCU4283792
Manufacturing Year2015
Hours2210 h
CountryUnited States
LocationPineville, NC
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • 30" BKT • 102" LVL BLADE • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • YesWash off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMetal
safety items
  • Yes
  • Yes
  • YesErops
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • GoodLogged high pressure rail code
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFeb 2013 _ out of date
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecent service
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 102" Leveling blade
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 92"
bucket
  • Good
  • Good
  • Good
  • Good40% worn
  • Cat
  • 30" .41 yd
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External)5016
Track Roller 11620
Track Roller 215.515
Track Roller 315.515
Track Roller 415.515
Track Roller 515.515
Track Roller 615.515
Track Shoes (Width)24" 1724
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number4I7475-76
Carrier Rollers Front97
Idlers Front18.512
Links88.720
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone