Caterpillar 311FLRR

Caterpillar 311FLRR

Price
110,860 USD
Year
2016
Working hours
1569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00391
Unit NumberE130708
Catalog NumberCU2329834
Manufacturing Year2016
Hours1569 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$110,860
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'2"
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone