Caterpillar 311FLRR

Caterpillar 311FLRR

Price
122,728 USD
Year
2016
Working hours
1215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00445
Unit NumberE132719
Catalog NumberCU2397989
Manufacturing Year2016
Hours1215 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$122,728
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
BOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: R9'2"
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone