Caterpillar 311F L RR

Caterpillar 311F L RR

Price
139,500 USD
Year
2016
Working hours
1175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311F L RR
CategoryCrawler Excavators
Serial NumberKCW00427
Unit NumberEQ024483
Catalog NumberCU2469635
Manufacturing Year2016
Hours1175 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$ 139,500
Tax-
Price Including Tax-
Features
Additional Information311F L RR HYD EXCAVATOR
BATTERY, STANDARD
BOOM PKG
BUCKET CYL/LINKAGE PKG
BUCKET-GD, 36" 0.69 YD3
BUMPER, SIDE STEEL
CAB 70/30 PKG
CAMERA, REAR VIEW, ISO MIRROR
COMBINED CIR STP PKG
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COVER, CTRL VALVE STD
ENGINE HOOD
FAN, FIXED
FRAME, BASE
FRONT LINES
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
PANEL, STD START SWITCH
PILOT LINES, W/O BLADE
PRODUCT LINK, CELLULAR PL641
REGIONAL PKG, ADSD-N/CNDA
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTER, GENERAL PURPOSE
STICK, R9'2" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TIP, LONG
TRACK, 28" TG W/STEP (GLT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor bends
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working rear camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • GoodMinor bends
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
attachments / work tools
  • YesCat Hyd
  • Overall good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Overall good
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front98 mm99 mm6460
Idlers Front19 mm19 mm2424
Links90 mm90 mm11
Pins & Bushings (External)49.5 mm49.5 mm3232
Pins & Bushings (Internal)687 mm687 mm1010
Segments3232
Track Roller 116 mm16 mm2020
Track Roller 216 mm16 mm2020
Track Roller 316 mm16 mm2020
Track Roller 516 mm16 mm2020
Track Roller 616 mm16 mm2020
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number4I7475-76
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes28" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 964 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone