Caterpillar 311F L RR

Caterpillar 311F L RR

Price
On Request
Year
2014
Working hours
839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311F L RR
CategoryCrawler Excavators
Serial NumberKCW00155
Unit NumberEQ073992
Catalog NumberCU2478581
Manufacturing Year2014
Hours839 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
LEVELING BLADELEVELING BLADE
Additional InformationCAT 25" THUMB
CAT 28" TRIPLE GROUSER STEEL TRACKS
CAT 36" TRENCHING BUCKET W/ SIDE CUTTERS
ENCLOSED CAB W/ HEAT
EXT MIRRORS
PN GRABBER COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone