Caterpillar 311CU

Caterpillar 311CU

Price
40,948 USD
Year
2006
Working hours
8000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311CU
CategoryCrawler Excavators
Serial NumberPAD00297
Unit Number22038989
Catalog NumberCU2523649
Manufacturing Year2006
Hours8000 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$40,948
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
LEVELING BLADELEVELING BLADE
Additional InformationLAME 2500 MM
LIGNE ROT
NON EPA
STABLISATEURS
Conditions
Good
Fair
Poor
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
boom
  • 4.30 M
stick
  • 2.25 M
bucket
  • YesATTACHE RAPIDE HYDRAULIQUE CW20SH
  • EX 1200 MM 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)500500
Average Life Remaining - UNDERCARRIAGE95%
Notes - UNDERCARRIAGE 1CHAINES ET SECTEURS DE BARBOTINS REMPLACES MARS 2016 ET 2 TENSIONS DE CHAINES RECONDITIONNEES
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone