Caterpillar 308ECRSB

Caterpillar 308ECRSB

Price
58,955 USD
Year
2012
Working hours
3156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECRSB
CategoryCrawler Excavators
Serial NumberGBJ01634
Unit Number23001037
Catalog NumberCU2512568
Manufacturing Year2012
Hours3156 h
CountryBelgium
LocationOverijse
Pricing
Price Excluding Tax$58,955
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 2 PIECEBOOM, 2 PIECE
BOOM CHECK VALVEBOOM CHECK VALVE
RUBBER TRACKRUBBER TRACK
Additional InformationAUXILIARY HYDRAULICS
BOOM CHECK VALVE
BOOM, 2 PIECE
COUPLER, QUICK
AIR CONDITIONER
RUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Good
  • Good
  • Good
stick
  • Good
bucket
  • Yes
  • 3 Buckets : 155 cm, 36 cm, 56 cm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 17070
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
Emmanuel BELPAIRE
Belgium
Telephone:+32 475 841882
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone