Quick Search

Caterpillar 308E2CRSBL

Caterpillar 308E2CRSBL

Year
2017
Working hours
2,685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 308E2CRSBL
CategoryCrawler Excavators
Serial NumberFJX09285
Unit Number1CR7849
Catalog Number4790789
Year2017
Hours2,685 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax75,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE ANF MAY NOT BE
INCLUDED IN PRICE

2017 MODEL
308E2 HEXMN CFG 10
308E2 MHE
BELT ST 51MM RET
BLADE, 91", BOLT-ON
CERTIFICATION EAME
CERTIFICATION EU
CONT AR AUX 2ND
CONT, STD PILOT
COOL, STD AMB
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
ENGINE AR-PRIM
FILM PLK ISO
FILM, CERT, EU
GUARD, SWIVEL
INSTRUCTIONS, ISO
LIGHTS, LED
LINES STICK, WCV
LINES, BOOM, WCV
LINES, MED PRESS. AUX., LONG
LINKAGE, BUCKET
MIRROR GROUP
Online Owner's Manual
PRODUCT LINK, CELLULAR, PL240
RADIO, AM/FM
STK HOE L W/O TH
STK PKG LNG W2AX
TANK, FUEL, REFUELING PUMP
TRACK,450MM TG W/RUBBER PAD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering