Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
107,500 USD
Year
2016
Working hours
795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX04558
Unit NumberFJX04558
Catalog NumberCU2362834
Manufacturing Year2016
Hours795 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$107,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional Information*CONTROL AR-AUX (COMMON)
*LINES, STICK
*STICK PKG, LONG W/BKT LINKAGE
*HYDRAULICS, AUX.,QC,(L-STK)
*308E2 HYDRAULIC EXCAVATOR
*RADIO, AM/FM
*HEATER, JACKET WATER
*LINKAGE, BUCKET, W/LIFTING EYE
PACK, DOMESTIC TRUCK
*BELT, SEAT, 76MM RETRACTABLE
*STICK AR-HOE LONG
SHIPPING/STORAGE PROTECTION
*COOLING, HIGH AMBIENT
PRODUCT LINK, CELLULAR PL641
*LINES, BOOM
FILM, QUICK COUPLER, ANSI
*GUARD, SWIVEL
*DRAIN, ECOLOGY
SERIALIZED TECHNICAL MEDIA KIT
*COUNTERWEIGHT, STANDARD
*ALARM, TRAVEL
INSTRUCTIONS, ANSI
*TANK, FUEL
LANE 1 ORDER
*PLUGS, MIRROR MOUNT
*BLADE, 91", BOLT-ON
*CONTROL PATTERN CHANGER
*TRACK,450MM TG W/RUBBER PAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • N/a
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Sep 2015
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • N/a
  • Full
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • Good
  • N/a
stick
  • Good
  • Good
  • Good
  • N/a
bucket
  • Good
  • Good
  • Yes
  • N/a
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE85%
Notes - UNDERCARRIAGERubber pads attached to track shoes are good
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone