Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
On Request
Year
2017
Working hours
76 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX08186
Unit NumberEQ0063521
Catalog NumberCU2549398
Manufacturing Year2017
Hours76 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional InformationSWING BOOM
LONG STICK
AUX HYD
HI-AMBIENT COOLING
PATTERN CHANGER
91" DOZER BLADE
450MM RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone