Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
111,669 USD
Year
2017
Working hours
565 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX07461
Unit Number39462
Catalog NumberCU4322973
Manufacturing Year2017
Hours565 h
CountryCanada
LocationVille St-laurent, Montréal, QC
Pricing
Price Excluding Tax$111,669
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Informationseptember 06, 2018 this 308E2 CR is arrived in Montréal. It's in excellent shape and comes with 30" Standard bucket and 48" Ditch Bucket , not inspected and sold As-Is for the moment.
06 Septembre 2018, cette 308E2 CR vient d'arrivé à Montréal. Elle est en excellente condition. Elle vient avec un godet 30" standard & godet 48" fossé. Elle n'a pas été inspecté et est vendu tel quel.
Daniel Carrière

48 DITCH BUCKET
STANDARD BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Toromont CAT (Quebec)See InventoryWebsiteSelect contact
Daniel Carriere
Canada
Telephone:+1 514 3347242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone