Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
113,000 USD
Year
2015
Working hours
65 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX03126
Unit NumberEQ0057234
Catalog NumberCU2389271
Manufacturing Year2015
Hours65 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$113,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationSWING BOOM
LONG STICK
91" DOZER BLADE
18" RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone