Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
125,000 USD
Year
2018
Working hours
177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX09640
Unit Number1205814
Catalog NumberCU4322162
Manufacturing Year2018
Hours177 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationAM FM RADIO
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
CARBODY, STANDARD
AIR CONDITIONER
COUPLER, QUICK
ENGINE ENCLOSURES
EPA LABEL
LIGHTING
PRODUCT LINK
THUMB, HYDRAULIC
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • GoodCounterweight has minor scratches and gouges
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesEngine and hydraulic
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 39°. Ambient temperature 81°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent temperature 126°. Ambient temperature 85°
  • Good
  • Good
  • GoodPL240 CELLULAR
  • Good4/17
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • 25%. Added 5 gallons before inspection
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Engine oil dip stick is missing. ( ordered dip stick before inspection)
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCord behind seat
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • BLADE, 91", BOLT-ON
boom
  • Good
  • Good
  • Good
  • 11’
stick
  • Good
  • Good
  • Good
  • 7’2”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Cat
  • 24”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGoodRemove wire from right track frame
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood
IdlersGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
Track ShoesTrack shoes have rubber pads. Rubber pads have cuts and chunks out of them
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone