Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
107,500 USD
Year
2017
Working hours
1806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX08679
Unit Number454728
Catalog NumberCU4268826
Manufacturing Year2017
Hours1806 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$107,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/ 857 MWL 1/25/18
AIR CONDITIONER/DEFROSTER
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE, 91", BOLT-ON
BUCKET-HD, 24" 0.30 YD3
CONTROL AR-AUX (COMMON)
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTALLATION AR
LIGHTS, LED
LINES, BOOM
LINES, STICK
LINKAGE BUCKET,W/LIFTING EYE
PRODUCT LINK, CELLULAR, PL240
RADIO, AM/FM
STICK AR-HOE LONG
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
THUMB,HYD + COUPLER,PG,MAN, 8T
TRACK, 450MM RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone