Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
93,380 USD
Year
2018
Working hours
731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX09744
Unit NumberE138837
Catalog NumberCU4280965
Manufacturing Year2018
Hours731 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$93,380
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationCOMMENT: SWING BOOM
STICK LENGTH: 7'3"
PRODUCT LINK:
TRACK WIDTH: 450MM
BUCKET : YES
ENCLOSED CAB
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone