Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
94,576 USD
Year
2017
Working hours
724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX08489
Unit NumberE137551
Catalog NumberCU2535889
Manufacturing Year2017
Hours724 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$94,576
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationBLADE, LEVELING
BUCKET : YES
COMMENT: SWING BOOM
ENCLOSED CAB
ENGINE TIER RATING: T4
PRODUCT LINK:
STICK LENGTH: 7'3"
TRACK WIDTH: 450MM TG W/ RUBBER PADS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone