Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
115,000 USD
Year
2014
Working hours
1976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX00929
Unit NumberFJX00929
Catalog NumberCU2037245
Manufacturing Year2014
Hours1976 h
CountryUnited States
LocationSevierville, TN
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 91", WELD-ON
BUCKET-HD, 24" 0.30 YD3
BUCKET-HD, 36" 0.51 YD3
CATERPILLAR 308E2 CR MINI HYDRAULIC EXCAVATOR
COUNTERWEIGHT, EXTRA
COUPLER, PG, HYD, DUAL LOCK
DRAIN, STANDARD
EQUIPPED WITH CAT PRODUCT LINK
FILM, QUICK COUPLER, ANSI
GUARD, TRACK GUIDING, CENTER
HYDRAULICS, AUX, QC (STD-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PINS, BUCKET, 50MM
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG,STD W/2ND AUX & LKG
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone