Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
95,800 USD
Year
2016
Working hours
751 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX05461
Unit Number15J20177
Catalog NumberCU2370706
Manufacturing Year2016
Hours751 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$95,800
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
THUMB HYD, COUPLER HYDRAULIC
THUMB SN TH160202190
TRACK,450MM TG W/RUBBER PAD
*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 91", BOLT-ON
COUNTERWEIGHT, EXTRA
COUPLER SN 2091229-03
DRAIN, ECOLOGY
ENG SN 8FW3792 MSO ACPQT
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone