Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
69,500 USD
Year
2014
Working hours
3795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX00831
Unit NumberUM63564
Catalog NumberCU4341520
Manufacturing Year2014
Hours3795 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$69,500
Tax-
Price Including Tax-
Features
Additional Information*COMMON AR
*INSTALLATION AR
*LINES AR-STICK
*LINES AR-BOOM
GUARD, TRACK GUIDING, CENTER
BLADE, 97"
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
CAB
HEATER, WATER JACKET
*ALARM GP-TRAVEL
STICK PKG,LONG W/2ND AUX & LKG
THUMB
*SUPPRESSION AR
HYDRAULICS, AUX, QC,(LONG-STK)
*RADIO GP
*LINKAGE AR-BKT
RUBBER BOLT ON PADS
*CONTROL AR-2WAY
*STICK AR-HOE
TRACK,450MM TG W/RUBBER PAD
TANK, FUEL
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
*BELT GP-SEAT
*CONT AR-AUX
*LINES GP-AUX HYD
COUPLER, PG, HYD, DUAL LOCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone