Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
93,600 USD
Year
2016
Working hours
1400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX05196
Unit Number6CR5977
Catalog NumberCU2450110
Manufacturing Year2016
Hours1400 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$93,600
Tax-
Price Including Tax-
Features
Additional InformationWORK READY

308E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE, 91", BOLT-ON
CONTROL AR-AUX (COMMON)
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, JACKET WATER
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 1 ORDER
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET, W/LIFTING EYE
PACK, DOMESTIC TRUCK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK AR-HOE LONG
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
CHANGED 07/12/2018
HR METER CHANGED, ADD 183.0HRS
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone