Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
On Request
Year
2016
Working hours
17 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX06677
Unit NumberEQ0064126
Catalog NumberCU2527923
Manufacturing Year2016
Hours17 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationSWING BOOM
LONG STICK
HI-AMBIENT COOLING
PATTERN CHANGER
91" DOZER BLADE
450MM RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone