Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
78,900 USD
Year
2013
Working hours
2602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberTMX00245
Unit NumberEQ0030422
Catalog NumberCU2245171
Manufacturing Year2013
Hours2602 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$78,900
Tax-
Price Including Tax-
Features
Additional InformationSWING BOOM, LONG STICK, AUX HYD, HI-AMBIENT COOLING, PATTERN CHANGER, 91" DOZER BLADE, 18" RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone